Product Image

Dome
Product Information
Product Variations
Product No. | Material | Externally Threaded Hub Diameter | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|---|
A164 | Aluminum | 5/8" | 5 | 6 | ||
164 | Bronze | 5/8" | 5 | 7.5 |
• Base features four 4" straps with two 3/16" mounting holes per strap.
• Straps manufactured from 1" wide soft temper copper or aluminum which easily forms to fit all conical shapes.
• Accepts all Class I & Class II conductors.