Product Image
![](/sites/default/files/styles/mobile_friendly/public/product/210_0.jpg?itok=2hmJH_kd)
Cross Run Connectors
Product Information
Product Variations
Product No. | Material | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
A210 | Aluminum | 10 | 2 | ||
210 | Bronze | 10 | 4.5 | ||
210T | Tinned Bronze | 10 | 4.5 | ||
210BM | Bronze / Aluminum | 10 | 2.5 |
• 1-1/2" x 1-1/2" two bolt, two piece connector splices perpendicular
intersecting standard Class I and Class II conductors up to .56"
diameter.
• Two 5/16" x 1-1/2" stainless steel carriage bolts assure a positive
electrical connection.
• Recommended installation tool - 1/2" socket wrench, end wrench
or nut driver.
Technical Notes
• "BM” bi-metal connectors allow splicing of aluminum and copper conductors with use of stainless steel separator.