Product Image

Conductors
Class G conductors are rope-lay constructed and bunched making them ideal for flexible power head bonds (C-Bonds) and feeder lead bonds to / from the rail. Custom fabricated assemblies are available. Minimum purchase length may apply.
Product Information
Product Variations
Product No. | Size | Strands | Material | Cable Class | |
---|---|---|---|---|---|
250MCMG | 250 MCM | 259 (37 x 7) | Copper | G | |
300MCMG | 300 MCM | 259 (37 x 7) | Copper | G |
Technical Notes
259 strands