Product Image

Cast Secondary Bonding Lugs
Product Information
Product Variations
Product No. | Material | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
A216 | Aluminum | 10 | 1.5 | ||
216 | Tinned Bronze | 10 | 1.75 |
• 2-7/8" long cast lug for use with bonding conductors size #6 AWG through #4 AWG.
• 1" x 1" tab features a 5/16" mounting hole.
• Two stainless steel bolts provide a secure connection.
• Lug has 1-1/2" of surface contact to conductor.
• Recommended installation tool - 7/16" socket wrench, end wrench or nut driver.