Product Image

Cable to Flat Metal
Product Information
Product Variations
• Approximately 1-3/4" x 2" two piece, one bolt connector connects all lightning conductor cables through 37/64" diameter to flat metal objects up to 1/2" thickness such as steel ladders, small I-beams, channel, etc.
• 5/16" x 1-1/4" stainless steel cap screw with flat washer included.
• #213TTP - Used in high theft areas. 5/16" x 1-1/4" stainless steel tamper proof hardware included.
• #213 & #213T - Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
• All are suitable for direct burial in earth & concrete except #A213.