Product Image

Bi-Metal Secondary Bonding Lug
Product Information
Product Variations
Product No. | Box Qty. | Approx. Box Wt. (lbs.) | Material | Conductor Range | Documents | |
---|---|---|---|---|---|---|
216BM | 10 | 2.75 | Aluminum/Brass | #6 - 4/0 (copper) |
• 13/16" x 3-1/4" bi-metal secondary bonding lug allows bonding to aluminum or steel surfaces from copper cable runs.
• For secondary bonding of small metallic bodies that require an aluminum connection for compatibility such as gutters, ladders, mechanical units and drain vents.
• Two 5/16" x 3/4" stainless steel bolts assure a positive electrical connection.
• Will accommodate bonding or main size lightning conductors or #6 solid to 4/0 concentric conductors.
• Eliminates need for an additional connector.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.