Product Image

Bi-Metal Bonding Lug
Product Information
Product Variations
• For bonding of larger metallic bodies that require an aluminum connection for compatibility such as mechanical units, copings,
rooftop cable tray and antenna frames. Recommended for vertical mounting applications.
• 2" x 4-3/16" x 0.10" aluminum base plate has over 4 square inches of surface contact.
• Accepts all main size conductors up to 5/8" diameter.
• Bi-metallic mechanical connector provides 1-1/2" of contact length with conductors.
• 18-8 Stainless Steel Ribbed Neck 3/8" Bolt with low profile No. 4 Phillips head is pre-driven into the lug to prevent rotation during
installation.