Product Image

Base Plates
Product Information
Product Variations
Product No. | Material | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
A245 | Aluminum | 10 | 1.25 | ||
245 | Bronze | 10 | 3.5 | ||
245T | Tinned Bronze | 10 | 3.5 |
• Heavy duty base plate designed for use with standard 2" schedule 40 PVC pipe.
• Three mounting holes permit secure mounting to roof decks.
• May be used on top of or below concrete or metal roof decks.
• Center hub is threaded for 1/2" x 13 standard riser bar.
• Recessed ring is provided to seat PVC pipe and to assure a rigid assembly.
• 1/4" mounting holes.