Product Image

Base Plate with Cable Connectors
Product Information
Product Variations
Product No. | Material | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
A246 | Aluminum | 10 | 3.25 | ||
246 | Bronze | 10 | 8.5 | ||
246T | Tinned Bronze | 10 | 8.5 |
• Combination base plate and cable connector engineered to provide easy, secure mounting to any roof deck.
• Dual cable connector accommodates two main size conductors up to 9/16" diameter.
• Three mounting holes assure secure mounting.