Skip to Main Content

Call Us: 800-842-7437

Product Image

B Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "B" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
GBI14210B 1/4" x 2" x 10" 8 -
Customer Drawing
GBI14212B 1/4" x 2" x 12" 10 2.9
Customer Drawing
GBI14216B 1/4" x 2" x 16" 14 3.4
Customer Drawing
GBI14218B 1/4" x 2" x 18" 16 4.1
Customer Drawing
GBI14220B 1/4" x 2" x 20" 18 4.3
Customer Drawing
GBI14224B 1/4" x 2" x 24" 22 5
Customer Drawing
Technical Notes

cULus Listed 467