Product Image

Aluminum Signal House Grounding
Product Information
Product Variations
• Aluminum to Copper Bond Stud provides a permanent ground connection to aluminum signal bungalows and eliminates corrosion between copper and aluminum.
• Aluminum plate of the ground stud is GTAW or MGAW welded to the aluminum structure and the copper pigtail wire is exothermically welded to the ground electrode system.
Technical Notes
• Custom lengths available.