Product Image

All Thread Parallel Connectors
Product Information
Product Variations
Product No. | Material | Box Qty. | Approx. Box Wt. (lbs.) | |
---|---|---|---|---|
A2121/2 | Aluminum | 10 | 1.5 | |
212-1/2 | Bronze | 10 | 4 | |
212-1/2T | Tinned Bronze | 10 | 4 |
• 2" square, two piece connector provides 1-1/2" surface contact between conductors.
• Accepts all lightning conductors and rods up to 5/8" in diameter and grounding conductors ranging from #6 AWG through 4/0.
• Bottom casting is drilled and tapped 1/2-13 UNC coarse thread.
• Top piece is bored out to accept 1/2" threaded rod.
• Primary use is attaching conductors to allthread.
• No hardware provided.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.