Product Image

Air Terminal Offsets
Product Information
Product Variations
Product No. | Style | Length "A" | Approx. Each Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
LRCSS3/16X8 | Pole Mount | 8" | 2.5 | ||
LRCSS3/16X12 | Pole Mount | 12" | 3.5 |
• Manufactured from 3/16" x 2" 304 stainless steel.
• Includes 3/8-16 stainless steel hardware.
• Can be mounted using stainless banding systems such as BAND-IT® by others or by welding.
• Recommend using 2 per air terminal.
• Other sizes available. Please contact factory for more information.