Product Image

4-Bolt Straight Connectors
Product Information
Product Variations
Product No. | Material | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
A205R | Aluminum | 10 | 2 | ||
205 | Brass | 10 | 4.75 | ||
205T | Tinned Brass | 10 | 4.75 |
• Approximately 4" long connector provides 2" of surface contact between conductors.
• 205 / 205T accommodate all standard size Class I and Class II conductors up to .53" diameter.
• A205R accommodates all standard size Class I and Class II conductors up to .61" diameter(A37R).
• Four 5/16" hex head stainless steel cap screws assure a positive electrical connection.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
Technical Notes