Product Image

2-Bolt Straight Connectors
Product Information
Product Variations
Product No. | Material | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
A206R | Aluminum | 10 | 1.25 | ||
206 | Brass | 10 | 2.75 | ||
206T | Tinned Brass | 10 | 2.75 |
• 3" long connector provides 1-1/2" of surface contact between conductors.
• 206/206T accommodate all standard size Class I and Class II conductors up to .53" diameter.
• A206R accommodates all standard size Class I and Class II conductors up to .61" diameter(A37R).
• Two 5/16" hex head stainless steel cap screws assure a positive electrical connection.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.