Skip to Main Content

Call Us: 800-842-7437

Product Image

Vertical

Concealed Vertical Terminal Bases permit concealment of roof conductors from exterior view.  These assemblies require air terminal adapters.

Product Information

Product Variations

Product No. Material Riser Bar Length Riser Bar Diameter Box Qty. Approx. Box Wt. (lbs.) Documents
A158-6 Aluminum 6" 1/2" 10 3
Customer Drawing
Technical Data Sheet
A158-12 Aluminum 12" 1/2" 10 4
Customer Drawing
Technical Data Sheet
A158-18 Aluminum 18" 1/2" 10 6
Customer Drawing
Technical Data Sheet
158-6 Bronze 6" 1/2" 10 6
Customer Drawing
Technical Data Sheet
158-12 Bronze 12" 1/2" 10 9
Technical Data Sheet
158-18 Bronze 18" 1/2" 10 12
Customer Drawing
Technical Data Sheet
158BM-6 Bi-Metal 6" 1/2" 10 6
Customer Drawing
158BM-12 Bi-Metal 12" 1/2" 10 10
Customer Drawing
158BM-18 Bi-Metal 18" 1/2" 10 12
Customer Drawing