Skip to Main Content

Call Us: 800-842-7437

Product Image

POWER HEAD CONNECTION KITS

Product Information

Product Variations

Product No. Conductor Size Length(nom) Formed Length Weld Metal Connections Documents
RBJHC25013KTNT40 250 MCM 13" 8-1/4" NUWTUBE90R 40
Customer Drawing
RBJHC25013KTUS40 250 MCM 13" 8-1/4" US90R 40
Customer Drawing

Welded type propulsion (power) rail head bonds are for track circuits where such propulsion rail head bonds are designed to carry propulsion current. Intended for welding to the head of a 75 lb. rail and heavier.   Harger C-Style "C-Bonds" are made from Class G, rope-lay conductor.

Technical Notes

* RMCSPD25/32 (Rail Mold Cleaning Spade) is required for these molds and is purchased separately.